代码
Live Chat
Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
Rollenbau
Description
HB - Heat resistant
Bill of material
125 HBX 15
ORDERNO
Article-number
125 HBX 15
WDAB
Wheel-Ø A x width B
125x37
LC
Load capacity
100 kg
HW
Hub width
47 mm
FL
Fixing length
47 mm
WB
Wheel bearing
Stainless steel roller bearing
BD
Bore diameter
15 mm
Preview - Generation
预览
询价
3D
尺寸标注
2D

产品供应商所在地
选择一个国家/地区查看当地办事处